Output data
Index 7000 ENC Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7000:0 | ENC Outputs | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
7000:01 | Enable Latch C | Activate saving via input “C”. | BOOLEAN | RO | 0x00 (0dec) |
7000:02 | Enable latch extern on positive edge | Activate external latch with positive edge. | BOOLEAN | RO | 0x00 (0dec) |
7000:03 | Set counter | Set counter | BOOLEAN | RO | 0x00 (0dec) |
7000:04 | Enable latch extern on negative edge | Activate external latch with negative edge. | BOOLEAN | RO | 0x00 (0dec) |
7000:11 | Set counter value | This is the counter value to be set via “Set counter” (index 0x7000:03). | UINT32 | RO | 0x00000000 (0dec) |