Technical data
Technical data | EJ5151 |
---|---|
Technology | Incremental encoder interface |
Number of sensor inputs | 1 |
Encoder connection | A, B, C, gate/latch input, 24 V |
Signal voltage "0" (inputs A, B, C, Gate/Latch) | 0 V ... 5 V (EN 61131-2, Typ1) |
Signal voltage "1" (inputs A, B, C, Gate/Latch) | 15 V … 30 V (EN 61131-2, Typ1) |
Counter | 1 x 16/32-bit, switchable |
Input frequency | max. 400,000 increments/s with 4-fold evaluation, equivalent to 100 kHz |
Quadrature decoder | 4-fold evaluation |
Timestamp resolution | 1 ns |
Timestamp accuracy | 100 ns |
Commands | Read, set, latch |
Distributed Clocks | yes |
Power supply | 24 VDC (-15%/+20%) |
Current consumption via E-bus | typ. 100 mA |
Current consumption load voltage (Up contacts) | 0.1 A typ. (excluding sensor load current) |
Electrical isolation | 500 V (E-bus/field voltage) |
Supports NoCoeStorage function | yes |
Permissible ambient temperature range during operation | -25°C ... +60°C (extended temperature range) |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Permissible relative air humidity | 95%, no condensation |
Operating altitude | max. 2,000 m |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm |
Weight | approx. 30 g |
Mounting | on signal distribution board |
Pollution degree | 2 |
Mounting position | |
2 and 5 | |
Color coding | grey |
Vibration/shock resistance | according to EN 60068-2-6/EN 60068-2-27 (with corresponding signal distribution board) |
EMC immunity/emission | conforms to EN 61000-6-2 /EN 61000-6-4 (with corresponding signal distribution board) |
Protection class | EJ module: IP20 |
Approvals/markings* | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).
CE approval The CE Marking refers to the EtherCAT plug‑in module mentioned above. |