Input data (0x6000, EJ4134 only)
Index 6000 AO Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6000:0 | AO Status | Maximum subindex | UINT8 | RO | 0x0D (13dec) |
6000:01 | Temp error | Bit is set if the core temperature of the DAC exceeds 150 °C. 0: No error | BOOLEAN | RO | 0x00 (0dec) |
6000:02 | Fault field voltage | 0: supply voltage is OK 1: Supply voltage is not OK; field voltage may be present. | BOOLEAN | RO | 0x00 (0dec) |
6000:03 | Fault DAC | Fault state of the DAC is forwarded here. Is also set together with "V out error" or "Temp error". 0: No error | BOOLEAN | RO | 0x00 (0dec) |
6000:09 | V out error Ch.1 | 0: no error on channel1 | BOOLEAN | RO | 0x00 (0dec) |
6000:0A | V out error Ch.2 | 0: no error on channel2 | BOOLEAN | RO | 0x00 (0dec) |
6000:0B | V out error Ch.3 | 0: no error on channel3 | BOOLEAN | RO | 0x00 (0dec) |
6000:0C | V out error Ch.4 | 0: no error on channel4 | BOOLEAN | RO | 0x00 (0dec) |
6000:0D | Diag | 0: No diagnostic message present | BOOLEAN | RO | 0x00 (0dec) |