EJ4018, EJ4024 - Technical data
Technical data | EJ4018 | EJ4024 |
---|---|---|
Connection technology | 2-wire, single-ended | |
Number of outputs | 8 | 4 |
Power supply | 24 VDC via Up contacts | 24 VDC via Signal distribution board |
Signal current | 0 mA .. 20 mA | 4 mA .. 20 mA |
Distributed Clocks (DC) | yes | |
Accuracy Distributed Clocks (DC) | << 1 µs | |
Load | < 150 Ω | < 350 Ω |
Measuring error | < 0.1 % (at 0°C .. +55°C, relative to full scale value) | |
Resolution | 12-bit | |
Electrical isolation | 500 V (E-bus/signal voltage) | |
Conversion time | ~ 400 µs | ~ 250 µs |
Current consumption load voltage (Up contacts) | typ. 60 mA | typ. 25 mA |
Current consumption via E-bus | typ. 80 mA | typ. 90 mA |
Permissible ambient temperature range during operation | -25 °C .. +60 °C (extended temperature range) | |
Permissible ambient temperature range during storage | -40 °C .. +85 °C | |
Permissible relative air humidity | 95 %, no condensation | |
Operating altitude | max 2,000 m | |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm | |
Weight | approx. 30 g | |
Mounting | on signal distribution board | |
Mounting position | ||
Pollution degree | 2 | |
1 and 7 | ||
Color coding | blue | |
Vibration / shock resistance | conforms to EN 60068-2-6 /EN 60068-2-27 (with corresponding signal distribution board) | |
EMC immunity / emission | conforms to EN 61000-6-2 /EN 61000-6-4 (with corresponding signal distribution board) | |
Protection class | EJ module: IP20 | |
Approvals / markings | CE, EAC, UKCA, | CE, EAC, UKCA |
CE approval The CE Marking refers to the EtherCAT plug-in module mentioned above. |