EJ4018, EJ4024 - Introduction

EJ4018, EJ4024 - Introduction 1:
EJ4018, EJ4024

4- and 8-channel analog output module, 0/4 mA .. 20 mA, 12 bit

The analog output modules generate signals in the range from

0 mA to 20 mA (EJ4018) and
4 mA to 20 mA (EJ4024).

The power is supplied to the process level with a resolution of 12 bits, and is electrically isolated. The output stages are powered by the 24 V power supply.

The EJ4018 EtherCAT plug-in module combines eight channels in one housing.
The EJ4024 EtherCAT plug-in module combines four channels in one housing.

The signal state of the EtherCAT plug-in module is indicated by LEDs.