EJ4002, EJ4004, EJ4008 - Technical Data
Technical data | EJ4002 | EJ4004 | EJ4008 | |
---|---|---|---|---|
Number of outputs | 2 | 4 | 8 | |
Power supply | 24 VDC via Up contacts | |||
Signal voltage | 0 V .. 10 V | |||
Distributed Clocks | yes | |||
Load | > 5 kΩ (short-circuit-proof) | |||
Measuring error | < 0.1 % (at 0°C…+55°C, relative to full scale value) | |||
Resolution | 12-bit | |||
Electrical isolation | 500 V (E-bus/signal voltage) | |||
Conversion time | ~ 150 µs | ~ 400 µs | ||
Current consumption load voltage (Up contacts) | typ. 20 mA | typ. 25 mA | ||
Current consumption via E-bus | typ. 90 mA | |||
Permissible ambient temperature range during operation | -25 °C .. +60 °C (extended temperature range) | |||
Permissible ambient temperature range during storage | -40 °C .. +85 °C | |||
Permissible relative air humidity | 95 %, no condensation | |||
Operating altitude | max. 2,000 m | |||
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm | |||
Weight | approx. 30 g | |||
Mounting | on signal distribution board | |||
Mounting position | ||||
Pollution degree | 2 | |||
1 and 7 | ||||
Color coding | blue | |||
Vibration / shock resistance | conforms to EN 60068-2-6 /EN 60068-2-27 (with corresponding signal distribution board) | |||
EMC immunity / emission | conforms to EN 61000-6-2 /EN 61000-6-4 (with corresponding signal distribution board) | |||
Protection class | EJ module: IP20 | |||
Approvals / markings | CE, EAC, UKCA, | CE, EAC, UKCA |
CE approval The CE Marking refers to the EtherCAT plug-in module mentioned above. |