EJ4002, EJ4004, EJ4008 - Introduction

EJ4002, EJ4004, EJ4008 - Introduction 1:
EJ4002, EJ4004, EJ4008

2-, 4- and 8-channel analog output module, 0 V..10 V, 12 bit

The analog output modules EJ4002, EJ4004 and EJ4008 generate signals in the range of 0 V to 10 V. The voltage is supplied to the process level with a resolution of 12 bits, and is electrically isolated. The output channels of the EtherCAT modules have a common ground potential. The output stages are powered by the 24 V power supply. The signal state of the EtherCAT module is indicated by LEDs.