Information and diagnostic data
Index 80nE TC Internal data for 0 ≤ n ≤ 7 (Ch. 1 - 8)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80nE:0 | TC Internal data Ch.n | Maximum subindex | UINT8 | RO | 0x05 (5dec) |
80nE:01 | ADC raw value TC | ADC raw value thermocouple | INT32 | RO | 0x00000000 (0dec) |
80nE:03 | CJ temperature | Cold junction temperature (resolution [1/10]°C) | INT16 | RO | 0x0000 (0dec) |
80nE:04 | CJ voltage | Cold junction voltage (resolution 1 μV) | INT32 | RO | 0x00000000 (0dec) |
80nE:05 | CJ resistor | reserved | UINT16 | RO | 0x0000 (0dec) |
Index 808E RTD Internal data Ch. 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
808E:0 | RTD Internal data Ch.1 | Maximum subindex | UINT8 | RO | 0x04 (4dec) |
808E:01 | ADC raw value | ADC raw value | INT32 | RO | 0x00000000 (0dec) |
808E:02 | Resistor | Resistance (measured value of resistance sensor, resolution 1/256 Ohm) | UINT32 | RO | 0x00000000 (0dec) |
Index 809E RTD Internal data Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
809E:0 | RTD Internal data Ch.2 | Maximum subindex | UINT8 | RO | 0x04 (4dec) |
809E:01 | ADC raw value | ADC raw value | INT32 | RO | 0x00000000 (0dec) |
809E:02 | Resistor | Resistance (measured value of resistance sensor, resolution 1/256 Ohm) | UINT32 | RO | 0x00000000 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index spacing of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x000A (10dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F008:0 | Code word | currently reserved | UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F010:0 | Module list | Maximum subindex | UINT8 | RO | 0x0A (10dec) |
F010:01 | Subindex 001 | Profile 330 | INT32 | RO | 0x0000014A (330dec) |
F010:02 | Subindex 002 | Profile 330 | INT32 | RO | 0x0000014A (330dec) |
F010:03 | Subindex 003 | Profile 330 | INT32 | RO | 0x0000014A (330dec) |
F010:04 | Subindex 004 | Profile 330 | INT32 | RO | 0x0000014A (330dec) |
F010:05 | Subindex 005 | Profile 330 | INT32 | RO | 0x0000014A (330dec) |
F010:06 | Subindex 006 | Profile 330 | INT32 | RO | 0x0000014A (330dec) |
F010:07 | Subindex 007 | Profile 330 | INT32 | RO | 0x0000014A (330dec) |
F010:08 | Subindex 008 | Profile 330 | INT32 | RO | 0x0000014A (330dec) |
F010:09 | Subindex 009 | Profile 320 | INT32 | RO | 0x00000140 (320dec) |
F010:0A | Subindex 010 | Profile 320 | INT32 | RO | 0x00000140 (320dec) |