Input data
Index 60n0 TC Inputs for 0 ≤ n ≤ 7 (Ch. 1 - 8)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
60n0:0 | TC Inputs Ch.n | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
60n0:01 | Underrange | The measuring range is undershot. | BOOLEAN | RO | 0x00 (0dec) |
60n0:02 | Overrange | The measuring range is overshot. | BOOLEAN | RO | 0x00 (0dec) |
60n0:07 | Error | The error bit is set if the data is invalid. | BOOLEAN | RO | 0x00 (0dec) |
60n0:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
60n0:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
60n0:11 | Value | The analog input data | INT16 | RO | 0x0000 (0dec) |
Index 6080 RTD Inputs Ch. 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6080:0 | RTD Inputs Ch.1 | Maximum subindex | UINT8 | RO | 0x11 (17 dec) |
6080:01 | Underrange | The measuring range is undershot. | BOOLEAN | RO | 0x00 (0dec) |
6080:02 | Overrange | The measuring range is overshot. | BOOLEAN | RO | 0x00 (0dec) |
6080:07 | Error | The error bit is set if the data is invalid. | BOOLEAN | RO | 0x00 (0dec) |
6080:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6080:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6080:11 | Value | The analog input data | INT16 | RO | 0x0000 (0dec) |
Index 6090 RTD Inputs Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6090:0 | RTD Inputs Ch.2 | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
6090:01 | Underrange | The measuring range is undershot. | BOOLEAN | RO | 0x00 (0dec) |
6090:02 | Overrange | The measuring range is overshot. | BOOLEAN | RO | 0x00 (0dec) |
6090:07 | Error | The error bit is set if the data is invalid. | BOOLEAN | RO | 0x00 (0dec) |
6090:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6090:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6090:11 | Value | The analog input data | INT16 | RO | 0x0000 (0dec) |