Configuration data vendor specific
Index 80nF TC Vendor data for 0 ≤ n ≤ 7 (Ch. 1 - 8)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80nF:0 | TC Vendor data Ch.n | Maximum subindex | UINT8 | RO | 0x02 (2dec) |
80nF:01 | Calibration offset | Manufacturer calibration offset | INT16 | RW | 0x0000 (0dec) |
80nF:02 | Calibration gain | Manufacturer calibration gain | UINT16 | RW | 0x9E50 (40528dec) |
Index 808F RTD Vendor data Ch. 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
808F:0 | RTD Vendor data Ch.1 | Maximum subindex | UINT8 | RO | 0x04 (4dec) |
808F:03 | Calibration offset Pt1000 | Manufacturer calibration offset Pt1000 | INT16 | RW | - |
808F:04 | Calibration gain Pt1000 | Manufacturer calibration gain Pt1000 | UINT16 | RW | - |
Index 809F RTD Vendor data Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
809F:0 | RTD Vendor data Ch.2 | Maximum subindex | UINT8 | RO | 0x04 (4dec) |
809F:03 | Calibration offset Pt1000 | Manufacturer calibration offset Pt1000 | INT16 | RW | - |
809F:04 | Calibration gain Pt1000 | Manufacturer calibration gain Pt1000 | UINT16 | RW | - |