LEDs

LEDs 1:
EJ3318 - LEDs

LED

Color

Description

RUN

green

off

State of the EtherCAT State Machine: INIT = initialization of the module

flashing

State of the EtherCAT State Machine: PREOP = function for mailbox communication and different default settings set

single flash

State of the EtherCAT State Machine: SAFEOP = Check the channels of the Sync Manager and the Distributed Clocks (if supported)

on

State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible

flickering

State of the EtherCAT State Machine: BOOTSTRAP = Function for firmware updates of the module

LED

Color

Display

State

Description

ERR
1 .. 8

red

off

-

No error

on

-

Error TC 1 .. 8

ERR 9

red

off

-

No error

on

-

Error 9 CJC PT1000

ERR 10

red

off

-

No error

on

-

Error 10 CJC PT1000