EJ32xx - LEDs

EJ32xx - LEDs 1:
EJ32xx-00xx - LEDs

LED

Color

Display

State

Description

RUN

green

off

Init

State of the EtherCAT State Machine: INIT = initialization of the plug-in module

flashing

Pre-Operational

State of the EtherCAT State Machine: PREOP = function for mailbox communication and different default settings set

single flash

Safe-Operational

State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks.
Outputs remain in safe state

on

Operational

State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible

flickering

Bootstrap

State of the EtherCAT State Machine: BOOTSTRAP = function for firmware updates of the plug-in module

ERR1
ERR2
ERR3*
ERR4*

red

off

-

No error

on

-

Short circuit or wire breakage. The resistance is in the invalid range of the characteristic curve.

*EJ3214 only

 

Two-wire connection

If the EJ3202 is operated in 2-wire connection, the +R and +RL inputs must be bridged by the user.