LEDs

LEDs 1:
EJ3255 - LEDs

LED

Color

Display

State

Description

RUN

green

off

Init

State of the EtherCAT State Machine: INIT = initialization of the plug-in module

flashing

Pre-Operational

State of the EtherCAT State Machine: PREOP = function for mailbox communication and different default settings set

single flash

Safe-Operational

State of the EtherCAT State Machine: SAFEOP = verification of the Sync-Manager channels and the distributed clocks.
Outputs remain in safe state

on

Operational

State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication are possible

flickering

Bootstrap

State of the EtherCAT State Machine: BOOTSTRAP = function for firmware updates of the plug-in module

Up

green

off

-

No 24 VDC power supply connected

on

-

24 VDC power supply connected

ERR1 ERR2 ERR3 ERR4 ERR5

red

off

-

No error

on

-

There is an error on the corresponding channel:

  • Broken wire on wiper or supply
  • Potentiometer outside the specified range (300.. 50 kΩ)
  • Short-circuit
  • Overload

If channels are not used they can be deactivated via the PDO selection. The corresponding LED goes out.