EJ310x - Introduction

4- and 8-channel analog input modules -10…+10 V, 16 bit
The EJ310x analog input modules measure input voltages from -10 V to +10 V. The voltage is digitized with a resolution of 16 bit and transmitted electrically isolated to the higher-level automation device.
The four input channels of the EJ3104 EtherCAT plug-in module are differential inputs.
Six of the eight input channels of the EJ3108 are differential and two single-ended inputs.