Introduction

Introduction 1:
EJ3068

8-channel analog input module, 0 V .. 10 V, single-ended, 12-bit

The EJ3068 analog input module processes signals in the range from 0 V to 10 V. The current is digitized to a resolution of 12 bits, and is transmitted, in an electrically isolated form, to the higher-level automation device.

The EtherCAT plug-in module combines eight channels in a single housing. The signal state of the module is indicated by a light-emitting diode.