LEDs

LEDs 1:
EJ3004, EJ3068 - LED

LED

Color

Display

State

Description

RUN

green

off

Init

State of the EtherCAT State Machine: INIT = initialization of the plug-in module

flashing

Pre-Operational

State of the EtherCAT State Machine: PREOP = function for mailbox communication and different default settings set

single flash

Safe-Operational

State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks.
Outputs remain in safe state

on

Operational

State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible

flickering

Bootstrap

State of the EtherCAT State Machine: BOOTSTRAP = function for firmware updates of the plug-in module