LEDs

LEDs 1:
EJ28x9 - LEDs

LED

Color

Display

State

Description

RUN

green

off

Init

State of the EtherCAT State Machine: INIT = initialization of the plug-in module

flashing

Pre-Operational

State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set

Single flash

Safe-Operational

State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks.
Outputs remain in safe state

on

Operational

State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible

flickering

Bootstrap

State of the EtherCAT State Machine: BOOTSTRAP = function for firmware updates of the plug-in module

Up

green

off

-

No 24 VDC power supply connected

on

-

24 VDC power supply connected

O1..O16

green

off

-

No output signal

on

-

Output signal 24 VDC (EJ2809)
Output signal 0 VDC (EJ2889)