Technical data

 

Technical data

EJ2809

EJ2889

digital outputs

16

16 (ground switching)

Rated load voltage

24 VDC (-15% / +20%)

Load type

ohmic, inductive, lamp load

Distributed clocks

-

Max. output current

0.5 A (short-circuit-proof) per channel

Short circuit current

< 2 A typ.

< 7 A typ.

Reverse voltage protection

yes

Breaking energy (ind.) max.

< 150 mJ/channel

< 100 mJ/channel

Switching times

TON: 60 µs typ., TOFF: 300 µs typ.

TON: 50 µs typ., TOFF: 200 µs typ.

Current consumption from the E-bus

typ. 110 mA

typ. 130 mA

Electrical isolation

500 V (E-bus/field voltage)

Current consumption load voltage (Up contacts)

typ. 30 mA + load

Permissible ambient temperature range during operation

-25°C .. +60°C (extended temperature range)

Permissible ambient temperature range during storage

-40°C .. +85°C

Permissible relative humidity

95%, no condensation

Operating altitude

max. 2,000 m

Dimensions (W x H x D)

approx. 12 mm x 66 mm x 55 mm

Weight

approx. 30 g

Mounting

on signal distribution board

Pollution degree

2

Installation position

Standard

Position of the coding pins

1 and 4

Color coding

red

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27 (with corresponding signal distribution board)

EMC immunity/emission

conforms to EN 61000-6-2/EN 61000-6-4 (with corresponding signal distribution board)

Protection class

EJ module: IP20,
EJ system: dependent on signal distribution board and housing

Approvals / markings

CE, EAC, UKCA,
UL

CE approval

The CE Marking refers to the EtherCAT plug-in module mentioned above.
If the EtherCAT plug-in module is used in the production of a ready-to-use end product (PCB in conjunction with a housing), the manufacturer of the end product must check compliance of the overall system with relevant directives and CE certification.
To operate the EtherCAT plug-in modules, they must be installed in a housing.