LEDs
LEDs (left side) | |||||
---|---|---|---|---|---|
LED | Color | Display | State | Description | |
RUN | green | off | Init | State of the EtherCAT State Machine: INIT = initialization of the plug-in module | |
flashing | Pre- | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different default settings set | |||
Single flash | Safe – | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | |||
on | Operational | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | |||
flickering | Bootstrap | State of the EtherCAT State Machine: BOOTSTRAP = function for firmware updates of the plug-in module | |||
A1, A2, B1, B2, C1 | green | Off |
| Output inactive | |
on |
| The illumination of the LEDs for the active frequency output at higher frequencies can only be perceived as a glow at half brightness. | |||
1-channel mode: | 2-channel mode: |
LEDs (right side) | ||||
---|---|---|---|---|
LED | Color | Display | State | Description |
UP (5V) | green | off | - | Supply voltage incremental encoder (5 VDC) not available |
on | - | Supply voltage incremental encoder (5 VDC) available |