Introduction
2-channel incremental encoder simulation module (pulse train)
The EJ2522 incremental encoder simulation module (pulse train) outputs a frequency-modulable signal on two channels with four outputs. The signal can be used to control motor drivers or other signal receivers, which are controlled by single cycles. The pulse sequence and pulse number can be specified directly via the process data in the frequency. Alternatively, the integrated path control can be used.
For each channel the operating mode (frequency modulation, pulse/direction specification and incremental encoder simulation) can be selected.
In addition, the EJ2522 EtherCAT plug-in module can control three output channels in the ABC encoder simulation.