LEDs
LED | Color | Display | State | Description |
---|---|---|---|---|
RUN | green | off | Init | State of the EtherCAT State Machine: INIT = initialization of the plug-in module |
flashing | Pre- | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different default settings set | ||
single flash | Safe – | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
on | Operational | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
flickering | Bootstrap | State of the EtherCAT State Machine: BOOTSTRAP = function for firmware updates of the plug-in module | ||
L | green | off | - | There is no input signal at the latch input |
on | - | Input signal at the latch input | ||
A, B | green | off |
| Output inactive |
on |
| The illumination of the LEDs for the active frequency outputs A or B at higher frequencies can only be perceived as a glow at half brightness. | ||
O1 .. O2 | green | off | - | No output voltage at the respective output |
| on | - | +24 VDC output voltage at the respective output |