Output data
Index 7000 PTO Outputs Ch1.
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7000:0 | PTO Outputs Ch.1 | Max. Subindex | UINT8 | RO | 0x13 (19dec) |
7000:01 | Frequency select | Fast toggling of the base frequency (only if ramp function is deactivated) | BOOLEAN | RO | 0x00 (0dec) |
7000:02 | Disable ramp | The ramp function is disabled despite active index 0x8000:06. | BOOLEAN | RO | 0x00 (0dec) |
7000:03 | Go counter | If travel distance control is activated (index 0x8000:0A), a specified counter value is driven to if the bit is set | BOOLEAN | RO | 0x00 (0dec) |
7000:04 | Automatic direction | The shortest direction is automatically determined | BOOLEAN | RW | 0x00 (0dec) |
7000:05 | Forward | Manual specification of the output direction. ("Automatic direction" may not be set) | BOOLEAN | RW | 0x00 (0dec) |
7000:06 | Backward | Manual specification of the output direction. ("Automatic direction" may not be set) | BOOLEAN | RW | 0x00 (0dec) |
7000:11 | Frequency value | Output frequency | UINT16 | RO | 0x0000 (0dec) |
7000:12 | Target counter value | Target counter value | UINT32 | RO | 0x00000000 (0dec) |
7000:13 | Target arrival time | DC time at which the target counter value should be reached | UINT64 | RO | 0x0000000000000000 (0dec) |
Index 7010 PTO Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7010:0 | PTO Outputs Ch.2 | Max. Subindex | UINT8 | RO | 0x13 (19dec) |
7010:01 | Frequency select | Fast toggling of the base frequency (only if ramp function is deactivated) | BOOLEAN | RO | 0x00 (0dec) |
7010:02 | Disable ramp | The ramp function is disabled despite active index 0x8010:06. | BOOLEAN | RO | 0x00 (0dec) |
7010:03 | Go counter | If travel distance control is activated (index 0x8010:0A), a specified counter value is driven to if the bit is set | BOOLEAN | RO | 0x00 (0dec) |
7010:04 | Automatic direction | The shortest direction is automatically determined | BOOLEAN | RW | 0x00 (0dec) |
7010:05 | Forward | Manual specification of the output direction. ("Automatic direction" may not be set) | BOOLEAN | RW | 0x00 (0dec) |
7010:06 | Backward | Manual specification of the output direction. ("Automatic direction" may not be set) | BOOLEAN | RW | 0x00 (0dec) |
7010:11 | Frequency value | Output frequency | UINT16 | RO | 0x0000 (0dec) |
7010:12 | Target counter value | Target counter value | UINT32 | RO | 0x00000000 (0dec) |
7010:13 | Target arrival time | DC time at which the target counter value should be reached | UINT64 | RO | 0x0000000000000000 (0dec) |
Index 7020 ENC Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7020:0 | ENC Outputs Ch.1 | Max. Subindex | UINT8 | RO | 0x11 (17dec) |
7020:03 | Set counter | Set counter value | BOOLEAN | RO | 0x00 (0dec) |
7020:10 | Reserved | Reserved | BOOLEAN | RO | 0x00 (0dec) |
7020:11 | Set counter value | This is the counter value to be set via "Set counter" (index 0x7020:03). | UINT32 | RO | 0x00000000 (0dec) |
Index 7030 ENC Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7030:0 | ENC Outputs Ch.2 | Max. Subindex | UINT8 | RO | 0x11 (17dec) |
7030:03 | Set counter | Set counter value | BOOLEAN | RO | 0x00 (0dec) |
7030:10 | Reserved | Reserved | BOOLEAN | RO | 0x00 (0dec) |
7030:11 | Set counter value | This is the counter value to be set via "Set counter" (index 0x7030:03). | UINT32 | RO | 0x00000000 (0dec) |