Input data
Index 0x6000 PTO Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6000:0 | PTO Inputs Ch.1 | Max. Subindex | UINT8 | RO | 0x10 (16dec) |
6000:01 | Sel. Ack/End counter | Confirms the change of the base frequency with activated travel distance control: | BOOLEAN | RO | 0x00 (0dec) |
6000:02 | Ramp active | Ramp is currently being followed | BOOLEAN | RO | 0x00 (0dec) |
6000:07 | Error | General error bit, is set together with overrange and underrange | BOOLEAN | RO | 0x00 (0dec) |
6000:0E | Sync error | The Sync error bit is only required for Distributed Clocks mode. It indicates whether a synchronization error has occurred during the previous cycle. | BOOLEAN | RO | 0x00 (0dec) |
6000:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
Index 0x6010 PTO Inputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6010:0 | PTO Inputs Ch.2 | Max. Subindex | UINT8 | RO | 0x10 (16dec) |
6010:01 | Sel. Ack/End counter | Confirms the change of the base frequency with activated travel distance control: | BOOLEAN | RO | 0x00 (0dec) |
6010:02 | Ramp active | Ramp is currently being followed | BOOLEAN | RO | 0x00 (0dec) |
6010:07 | Error | General error bit, is set together with overrange and underrange | BOOLEAN | RO | 0x00 (0dec) |
6010:0E | Sync error | The Sync error bit is only required for Distributed Clocks mode. It indicates whether a synchronization error has occurred during the previous cycle. | BOOLEAN | RO | 0x00 (0dec) |
6010:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
Index 0x6020 ENC Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6020:0 | ENC Inputs Ch.1 | Max. Subindex | UINT8 | RO | 0x11 (17dec) |
6020:03 | Set counter done | Counter was set. | BOOLEAN | RO | 0x00 (0dec) |
6020:04 | Counter underflow | This bit is set if the 16-bit counter underflows (0 -> 65535). | BOOLEAN | RO | 0x00 (0dec) |
6020:05 | Counter overflow | This bit is set if the 16-bit counter overflows (65535 -> 0). | BOOLEAN | RO | 0x00 (0dec) |
6020:0E | Sync error | The Sync error bit is only required for Distributed Clocks mode. It indicates whether a synchronization error has occurred during the previous cycle. | BOOLEAN | RO | 0x00 (0dec) |
6020:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6020:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6020:11 | Counter value | Counter value | UINT32 | RO | 0x00000000 (0dec) |
Index 0x6030 ENC Inputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6030:0 | ENC Inputs Ch.2 | Max. Subindex | UINT8 | RO | 0x11 (17dec) |
6030:03 | Set counter done | Counter was set. | BOOLEAN | RO | 0x00 (0dec) |
6030:04 | Counter underflow | This bit is set if the 16-bit counter underflows (0 -> 65535). | BOOLEAN | RO | 0x00 (0dec) |
6030:05 | Counter overflow | This bit is set if the 16-bit counter overflows (65535 -> 0). | BOOLEAN | RO | 0x00 (0dec) |
6030:0E | Sync error | The Sync error bit is only required for Distributed Clocks mode. It indicates whether a synchronization error has occurred during the previous cycle. | BOOLEAN | RO | 0x00 (0dec) |
6030:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6030:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6030:11 | Counter value | Counter value | UINT32 | RO | 0x00000000 (0dec) |