Technical data
Technical data | EL2262 |
---|---|
Digital outputs | 2 |
Rated voltage of the outputs | 24 VDC (-15% / +20%) |
Oversampling factor | n = integer multiple of the cycle time, 1 ... 1000 |
Max. output frequency | 1 Msample/s, min. period: 1 µs |
Load type | ohmic, inductive, lamp load |
Output current per channel | max. 0.5 A (short-circuit-proof in push mode) |
Breaking energy (ind.) per channel | < 150 mJ |
Switching times Ton/Toff | < 1 µs |
Current consumption via E-bus | typ. 135 mA |
Current consumption load voltage (Up contacts) | typ. 10 mA + load |
Electrical isolation | 500 V (E-bus/field voltage) |
Distributed Clocks (DC) | yes |
Distributed clock (DC) precision | << 1 µs |
Configuration | with TwinCAT System Manager |
Permissible ambient temperature range during operation | -25°C ... +60°C (extended temperature range) |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Permissible relative humidity | 95%, no condensation |
Operating altitude | max. 2,000 m |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm |
Weight | approx. 30 g |
Mounting | on signal distribution board |
Pollution degree | 2 |
Installation position | |
1 and 4 | |
Color coding | red |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 (with corresponding signal distribution board) |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 (with corresponding signal distribution board) |
Protection class | EJ module: IP20, |
Approvals/markings* | CE, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).
CE approval The CE Marking refers to the EtherCAT plug‑in module mentioned above. |