Technical data
Technical data | EJ2008 |
---|---|
Number of outputs | 8 |
Rated load voltage | 24 VDC (-15% / +20%) |
Load type | ohmic, inductive, lamp load |
Distributed clocks | - |
Output current per channel | maximum 0.5 A (short-circuit proof) |
Reverse voltage protection | yes |
Switch-off energy (inductive) max. | <. 150 mJ/channel |
Switching times | TON: 60 µs typ.; TOFF: 300 µs typ. |
Current consumption via E-bus | typ. 90 mA |
Electrical isolation | 500 V (E-bus/field voltage) |
Current consumption load voltage (Up contacts) | typ. 15 mA + load |
Permissible ambient temperature range during operation | -25°C .. +60°C (extended temperature range) |
Permissible ambient temperature range during storage | -40°C .. +85°C |
Permissible relative humidity | 95%, no condensation |
Operating altitude | max. 2,000 m |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm |
Weight | approx. 30 g |
Mounting | On signal distribution board |
Pollution degree | 2 |
Installation positon | |
1 and 4 | |
Color coding | red |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 (with corresponding signal distribution board) |
EMC resistance burst/ESD | conforms to EN 61000-6-2/EN 61000-6-4 (with corresponding signal distribution board) |
Protection class | EJ module: IP20, |
Approvals / markings | CE, EAC, UKCA, |
CE approval The CE Marking refers to the EtherCAT plug-in module mentioned above. |