EJ1809, EJ1819 - Introduction

EJ1809, EJ1819 - Introduction 1:
EJ1809, EJ1819

16-channel digital input module, 24 VDC

The digital input modules EJ1809 and EJ1819 log the binary control signals from the process level and transmit them, electrically isolated, to the higher-level automation device. The EtherCAT plug-in modules have 16 channels. LEDs indicate the signal states.
The reference ground for all inputs is the 0 V power contact pin.

The digital inputs of the module EJ1809 have a 3 ms input filter.
The digital inputs of the module EJ1819 have a 10 µs input filter.