EJ1859 - Introduction

EJ1859 - Introduction 1:
EJ1859

8-channel digital input + 8-channel digital output module, 24 VDC

The digital EtherCAT plug-in module EJ1859 combines eight digital inputs and eight digital outputs in a single device. The inputs have typically a 3.0 ms filter. The outputs handle load currents of up to 0.5 A, are short-circuit proof and protected against inverse polarity. The signal state of the channels is indicated by LEDs.

The reference ground for all inputs is the 0 V power contact, the outputs are supplied via the 24 V power contact.