LEDs

LEDs 1:
EJ1128 - LEDs

LED

Color

Display

State

Description

RUN

green

off

Init

State of the EtherCAT State Machine: INIT = initialization of the plug-in module

flashing

Pre-
Operational

State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set

Single flash

Safe-
Operational

State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks.
Outputs remain in safe state

on

Operational

State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible

flickering

Bootstrap

State of the EtherCAT State Machine: BOOTSTRAP = function for firmware updates of the plug-in module

Up

green

off

-

No 5 VDC / 3.3 VDC power supply connected

on

-

5 VDC / 3.3 VDC power supply connected

I1 .. I8

green

off

-

 

Signal voltage "0"

Nominal voltage: 3.3 V

< 1.0 V typ.

Nominal voltage: 5.0 V

< 1.5 V typ.

on

-

 

Signal voltage "1"

Nominal voltage: 3.3 V

> 2.3 V typ.

Nominal voltage: 5.0 V

> 3.5 V typ.