Technical data
Technical data | EJ1122 |
---|---|
Task in the EtherCAT system | Coupling of EtherCAT junctions |
Data transfer medium | Ethernet 100BASE-TX (min. CAT5), shielded |
Cable length between two Bus Couplers | max. 100 m |
Protocol / Baud rate | EtherCAT / 100 Mbit/s |
Bus connection | Plug connector on the signal distribution board, e.g. 2 x RJ45 |
Power supply | Via E-bus |
Current consumption E-bus | typ. 330 mA |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm |
Weight | app. 30 g |
Operating altitude | max. 2,000 m |
Mounting | on signal distribution board |
Pollution degree | 2 |
1 and 2 | |
Installation position | |
Color coding | none |
Permissible ambient temperature range during operation | -25°C ... +60°C (extended temperature range) |
Permissible ambient temperature range during storage | -40°C ... + 85°C |
Permissible relative air humidity | 95%, no condensation |
Vibration/shock resistance | according to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | according to EN 61000-6-2/EN 61000-6-4 |
Protection class | EJ module: IP20 |
Approvals/markings* | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).
CE approval The CE Marking refers to the EtherCAT plug‑in module mentioned above. |