EJ1101-0022 - Technical data

Technical data

EJ1101-0022

Task in the EtherCAT system

Coupling of EtherCAT plug-in modules (EJxxxx) to 100BASE-TX EtherCAT networks

Data transfer medium

at least Ethernet CAT-5 cable, shielded

ID switch

External with hexadecimal-real coding see chapter ID-Switch (optional)

Number of configurable IDs

256 when used with two external ID-Switches (4 bit each)

Cable length between 2 Bus Couplers

max. 100 m (100BASE-TX)

Protocol / Baud rate

EtherCAT Device Protocol / 100 MBaud

Delay

1 µs typ.

Bus connection

2 x RJ45 (external)

Power supply

24 VDC (-15%/+20%)

Current consumption E-bus

310 mA typ.

power supply E-bus (3.3 V)

External via EJ9400 (2.5 A) or

External via EJ9404 (12 A)

Electrical isolation

500 V (supply voltage/EtherCAT)

Dimensions (W x H x D)

approx. 12 mm x 66 mm x 55 mm

Weight

approx. 30 g

Operating altitude

max. 2,000 m

Mounting

on signal distribution board

Pollution degree

2

Position of the coding pins

none

Installation position

Standard

Color coding

none

Permissible ambient temperature range during operation

-25°C ... +60°C (extended temperature range)

Permissible ambient temperature range during storage

-40°C ... + 85°C

Permissible relative air humidity

95 %, no condensation

Vibration/shock resistance

according to EN 60068-2-6/EN 60068-2-27 (with corresponding signal distribution board)

EMC immunity/emission

according to EN 61000-6-2/EN 61000-6-4 (with corresponding signal distribution board)

Protection class

EJ module: IP20
EJ system: dependent on the signal distribution board and housing

Approvals/markings*

CE, EAC, UKCA, UL

*) Real applicable approvals/markings see type plate on the side (product marking).

EJ1101-0022 - Technical data 1:

CE approval

The CE Marking refers to the EtherCAT plug‑in module mentioned above.
If the EtherCAT plug-in module is used in the production of a ready-to-use end product (PCB in conjunction with a housing), the manufacturer of the end product must check compliance of the overall system with relevant directives and CE certification.
To operate the EtherCAT plug‑in modules, they must be installed in a housing.