EJ1100 - Technical data
Technical data | EJ1100 |
---|---|
Task in the EtherCAT system | Coupling of EtherCAT plug-in modules (EJxxxx) to 100BASE-TX EtherCAT networks |
Data transfer medium | at least Ethernet CAT-5 cable, shielded |
Cable length between 2 Bus Couplers | max. 100 m (100BASE-TX) |
Protocol / Baud rate | EtherCAT Device Protocol / 100 MBaud |
Delay | 1 µs typ. |
Bus connection | 2 x RJ45 |
Power supply | 24 VDC (-15%/+20%) |
Input current max. (-15%/+20%) | 0.41 A (0.57 A / 0.43 A) |
Power consumption from Us | 60 mA + (∑E-Bus-Current/7.2) |
Power supply E-bus (3.3 V) | max. 2200 mA |
Electrical isolation | 500 V (supply voltage/EtherCAT) |
Dimensions (W x H x D) | approx. 44 mm x 66 mm x 55 mm |
Weight | approx. 65 g |
Operating altitude | max. 2,000 m |
Mounting | on signal distribution board |
Pollution degree | 2 |
none | |
Installation position | |
Color coding | none |
Permissible ambient temperature range during operation | -25°C ... +60°C (extended temperature range, from Hardware 05) |
Permissible ambient temperature range during storage | -40°C ... + 85°C |
Permissible relative air humidity | 95 %, no condensation |
Vibration/shock resistance | according to EN 60068-2-6/EN 60068-2-27 (with corresponding signal distribution board) |
EMC immunity/emission | according to EN 61000-6-2/EN 61000-6-4 (with corresponding signal distribution board) |
Protection class | EJ module: IP20 |
Approvals/markings* | CE, EAC, UKCA, UL |
*) Real applicable approvals/markings see type plate on the side (product marking).
CE approval The CE Marking refers to the EtherCAT plug‑in module mentioned above. |