LEDs

| LED | Color | Display | State | Description | 
|---|---|---|---|---|
| RUN | green | off | Init | State of the EtherCAT State Machine: INIT = initialization of the plug-in module | 
| flashing | Pre-Operational | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set | ||
| Single flash | Safe-Operational | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
| on | Operational | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
| flickering | Bootstrap | State of the EtherCAT State Machine: BOOTSTRAP = function for firmware updates of the plug-in module | ||
| Up | green | off | - | No 24VDC power supply connected | 
| on | - | 24VDC power supply connected | ||
| I1 .. I8 | green | off | - | Signal voltage "0" (-3 V .. 5 V) | 
| on | - | Signal voltage "1" (11 V .. 30 V) |