Technical data
Technical data | EJ1008 |
|---|---|
Number of inputs | 8 |
Nominal voltage of the inputs | 24 VDC (-15% / +20%) |
Signal voltage “0” | -3 V .. 5 V (EN 61131-2, type 1/3) |
Signal voltage “1” | 11 V .. 30 V (EN 61131-2, type 3) |
Input current | 3 mA typ. (EN 61131-2, type 3) |
Input filter | 3 ms typ. |
Distributed Clocks | - |
Current consumption via E-bus | 80 mA typ. |
Electrical isolation | 500 V (E-bus/field voltage) |
Permissible ambient temperature range during operation | -25°C .. +60°C (extended temperature range) |
Permissible ambient temperature range during storage | -40°C .. +85°C |
Permissible relative humidity | 95%, no condensation |
Operating altitude | max. 2,000 m |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm |
Weight | approx. 30 g |
Mounting | On signal distribution board |
Pollution degree | 2 |
Installation position | |
1 and 3 | |
Color coding | yellow |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 (with corresponding signal distribution board) |
EMC immunity / emission | conforms to EN 61000-6-2/EN 61000-6-4 (with corresponding signal distribution board) |
Protection class | EJ module: IP20, |
Approvals / markings | CE, EAC, UKCA |
![]() | CE approval The CE Marking refers to the EtherCAT plug-in module mentioned above. |
