Embedded-PC

Overview

 
 embedded_pc_570
CX80x0
Embedded PC with EtherCAT-Slave interface
Embedded PC with Profibus interface
Embedded PC with CAN Open interface
Embedded PC with serial RS323/RS485 interface
Embedded PC with ethernet interface
Embedded PC with BACnet / UPC UA interface
Embedded PC with PROFINET interface
Embedded PC with Ethernet/IP interface
CX81x0
Embedded PC with Ethernet interface
Embedded PC with RS232/RS485
Embedded PC with Ethernet
Embedded PC with BACnet/IP
CX9020
Embedded PC with ARM Cortex™ A8
CX50x0 / CX51x0 / CX52x0
Embedded PC with Intel Atom®
Embedded PC with Intel Atom®
Modular Embedded PC with Intel Atom®

Modular Embedded PCs

Basic CPU module
CX20xx
Embedded PC with Intel® Celeron®/Core™ i7
Embedded PC with Intel® Xeon® D
Embedded PC with AMD Ryzen™
Power supply unit
CX2100-0xxx
Power supply unit for CX2020 and CX2030
Power supply unit for CX20xx
Power supply unit with integrated capacitive UPS for CX2020 and CX2030
Power supply unit with electronic charging unit for battery pack for CX20x0, CX20x3, CX2042
Extension Modules
CX25x0-0xxx
Audio Interface for CX20x0
RS232 Serial Interface for CX20x0
RS485 / RS422 Serial Interface for CX20x0
Gigabit Ethernet Interface for CX20x0
PoE Gigabit Ethernet Interface for CX20x0
USB3.0 interface for CX20x0
PROFIBUS Fieldbus Module for CX52x0, CX20xx
CANopen Fieldbus Module for CX52x0, CX20xx
USB Extension for CX20xx
Extension Module with CFast Slot for CX20xx
Extension Module with 2½-inch Slot for HDD/SSD for CX20xx

Optional Interfaces

CXxxxx
EtherCAT Slave Optional Interface
Profibus Optional Interface
CANopen Optional Interface
Profinet Optional Interface

Additional Products

Uninterruptible Power Supply (UPS)
CU81x0
Capacitive Uninterruptible Power Supply (UPS), 100 W
Battery-backed Uninterruptible Power Supply (UPS), 110 W
Battery-backed Uninterruptible Power Supply (UPS), 220 W
WLAN and LTE Sticks
CU8210
WLAN USB stick for North America
WLAN USB stick for Europe, Russia, South Africa, Brazil, Israel, Korea, Taiwan, China, Japan, Australia, New Zealand
LTE USB stick for North America
LTE USB stick for Europe, Middle East, Africa
LTE USB stick for Asia, Australia
Also see about this
CX1000/CX1020 First Steps
CX1000 Hardware Documentation
CX1010 Hardware Documentation
CX1020/CX1030
CX1100-000x, power supply units for CX10x0-Systems
CX1100-09xx, UPS for CX10x0-Systems
Fieldbus connection Profibus CX1500-FB310
Fieldbus connection for CANopen CX1500-FB510
Merge-Project:CX1500_FB750.chm::\Contents.hhc