Ethernet RJ45 (X000, X001)

Both Ethernet interfaces are switched and dependent on each other. Please note the following points for an Embedded PC with switched Ethernet interfaces:

Ethernet RJ45 (X000, X001) 1:
Ethernet interfaces X000, X001.

Both Ethernet interfaces reach speeds of 10 / 100 Mbit. The LEDs on the left of the interfaces indicate the connection status. The upper LED (LINK/ACT) indicates whether the interface is connected to a network. If this is the case the LED is yellow. The LED flashes when data transfer on the interface is in progress.

The lower LED (SPEED) indicates the connection speed. The LED is not lit if the speed is 10 Mbit. At 100 Mbit the LED is green.

Ethernet interface X000 and X001, pin assignment.

PIN

Signal

Description

1

TD +

Transmit +

2

TD -

Transmit -

3

RD +

Receive +

4

connected

not used

5

6

RD -

Receive -

7

connected

not used

8