Technical data
Technical data | CX9020 |
---|---|
Weight | approx. 590 g |
Dimensions | 84 mm x 100 mm x 91 mm |
Technical data | CX9020 |
---|---|
Processor | i.MX535 ARM Cortex™-A8, 1 GHz |
Main memory | 1 GB DDR3-RAM |
Flash memory | 256 MB MicroSD (optionally extendable), 2 x MicroSD card slot |
NOVRAM integrated | 128 kB |
Power supply | 24 V DC (-15 %/+20 %) |
max. power consumption | 5 W |
max. power consumption (with loading UPS)1) | 9 W |
Dielectric strength | 500 Vrms (supply/internal electronics) |
Operating system | Microsoft Windows Embedded Compact 7 |
Control software | TwinCAT-2-PLC runtime or TwinCAT-2-NC-PTP runtime |
Diagnostics LED | 1 x power, 1 x TC status, 2 x bus status, 2 x flash access |
Clock | Internal battery-backed clock for time and date (battery replaceable) |
Approvals | CE, UL, DNV GL, with order option CX2900-0107: ATEX, IECEx, cFMus |
1) For the CX9020 the 1-second UPS has to be ordered ex factory (CX9020-U900).
Technical data | Description |
---|---|
I/O connection | via power supply terminal (E-bus or K-bus, automatic detection) |
Power supply for I/O terminals | max. 2A |
Current load of the power contacts | max. 10 A |
Process data on the K-bus | max. 2048 bytes input and 2048 bytes output |
max. number of terminals (K-bus) | 64 (255 with K-bus extension) |
E-bus process data | max. 3328 bytes |
max. number of terminals (E-bus) | up to 65534 terminals. |
Technical data | Description |
---|---|
Ambient temperature during operation | -25 °C to +60 °C |
Ambient temperature during storage | -40 °C to +85 °C |
Relative humidity | 95% without condensation |
Vibration resistance | 10 frequency sweeps in 3 axes |
Shock resistance | 1000 shocks in each direction, in 3 axes |
EMC immunity | according to EN 61000-6-2 |
Electromagnetic emission | according to EN 61000-6-4 |
Protection class | IP 20 |
Technical data | Description |
---|---|
Processor graphics | Integrated graphics, ARM |
Technical data | Description |
---|---|
LAN | 2 x RJ 45, 10/100 MBit/s |
USB | 4 x USB 2.0 each rated at 500 mA, type A |
DVI-D | Resolution on the monitor in pixels: |
Technical data | Description |
---|---|
Audio | Line In, Line Out, Mic In |
RS232 | D-Sub plug, 9-pin |
RS422/RS485 | D-Sub plug, 9-pin |
EtherCAT slave | 2 x RJ 45, EtherCAT IN and OUT |
PROFIBUS | D-Sub plug, 9-pin |
CANopen | D-Sub plug, 9-pin |
PROFINET RT | 2 x RJ-45 switches |