Product overview

The CX9020 Embedded PC is a full-fledged PC with the following basic configuration:

The operating system is Microsoft Windows Embedded Compact 7.

The Embedded PC features internal persistent data memory in the form of 128 kB NOVRAM. In the event of a power failure, important data are stored in the NOVRAM and are available again after a restart.

The CX9020 Embedded PC can be ordered ex factory with a 1-second UPS (CX9020-U900). The 1-second UPS enables up to 1 MB of persistent data to be saved to the MicroSD card in the event of a loss of power.

The basic CPU module can be ordered ex factory with an optional interface. The optional interface cannot be retrofitted.

Available optional interfaces for the CX9020.

CX9020-xxxx

Optional interfaces

CX9020-N020

Audio interface, 3 x 3.5 mm jack plug, Line-In, Mic-In, Line-Out

CX9020-N030

RS232, D-sub connector, 9-pin.

CX9020-N031

RS422/RS485, D-sub socket, 9-pin.

CX9020-B110

EtherCAT slave, EtherCAT IN and OUT (2 x RJ45).

CX9020-M310

PROFIBUS master, D-sub socket, 9-pin.

CX9020-B310

PROFIBUS slave, D-sub socket, 9-pin.

CX9020-M510

CANopen master, D-sub connector, 9-pin.

CX9020-B510

CANopen slave, D-sub connector, 9-pin.

CX9020-M930

PROFINET RT, controller, Ethernet (2 x RJ-45).

CX9020-B930

PROFINET RT, device, Ethernet (2 x RJ-45 switch).

CX9020-B950

EtherNet/IP Slave interface, Ethernet (2 RJ45 switches)

Power supply terminal

The power supply terminal for the Embedded PC is located on the right-hand side. Bus Terminals (K-bus) or EtherCAT Terminals (E-bus) can be attached on the right-hand side of the power supply terminal. The power supply terminal automatically recognizes the respective bus system (K-bus or E-bus).

Software

In combination with the TwinCAT automation software the CX9020 Embedded PC becomes a powerful IEC 61131-3 PLC. All IEC 61131-3 languages can be used.

Functions for Motion Control are also available, such as simple point-to-point movements.

In addition to real-time execution of control tasks, the TwinCAT real-time kernel ensures that enough time remains for the user interface (HMI), to communicate with the real-time components via software interfaces such as ADS or OPC.