Name plate

The CX8110 Embedded PC features a name plate on the left-hand side of the housing.

Name plate 1:
CX8110 name plate.
Legend for the name plate.

No.

Description

1

Information on the power supply unit. 24 V DC, 4 A max.

2

MAC address of the Ethernet interface X001.
By default, the host name is formed from CX plus the last 3 bytes of the MAC address:
for example, the MAC address: 00-01-05-aa-bb-cc results in the host name CX-aabbcc.

3

Information on:

  • serial number,
  • hardware version
  • and date of manufacture.

4

Information on the model. The last two numbers code the version of the Embedded PC.

5

Vendor data including address.

6

CE conformity.