Technical data
| CX8110 |
---|---|
Dimensions (W x H x D) | 71 mm x 100 mm x 73 mm |
Weight | 230 g |
Technical data | CX8110 |
---|---|
Processor | ARM Cortex™-A9, 800 MHz 32-bit |
Main memory | 512 MB DDR3-RAM |
Flash memory | MicroSD card (ATP) 512 MB (optionally 1, 2, 4, 8 GB) |
Interfaces | 1 x RJ45 10/100 MBit/s |
Bus interface | EtherCAT IN and Out (2 x RJ45) |
Protocol | EtherCAT (Slave) |
Persistent memory | 1-second UPS integrated |
Power supply | 24 VDC (-15%/+20%) |
Max. power consumption | 4 W |
Max. power consumption (with UPS charging) | 9 W |
Dielectric strength | 500 V (supply / internal electronics) |
Operating system | Microsoft Windows Embedded Compact 7 |
Control software | TwinCAT 3, licenses not included |
Diagnostic LED | 1 x TC status, 1 x EC Run, 1 x EC Err |
Clock | internal battery-backed clock (RTC) for time and date (battery exchangeable) |
Approvals | CE, UL |
Technical data | CX8110 |
---|---|
I/O connection | via power supply terminal (E-bus or K-bus, automatic recognition) |
Power supply for I/O terminals | max. 2 A |
Power contacts current load | max. 10 A |
Process data on the K-bus | max. 2 kB In and 2 kB Out |
max. number of terminals (K-bus) | 64 (255 with K-bus extension) |
max. number of terminals (E-bus) | up to 65534 terminals. |
Technical data | CX8110 |
---|---|
Ambient temperature during operation | -25° C ... +60° C |
Ambient temperature during storage | -40° C ... +85° C |
Relative humidity | 95% no condensation |
Vibration resistance | conforms to EN 60068-2-6 |
Shock resistance | conforms to EN 60068-2-27 |
EMC immunity | conforms to EN 61000-6-2 |
EMC emission | conforms to EN 61000-6-4 |
Protection rating | IP20 |
Technical data | Description |
---|---|
Data transfer medium | 4 x 2 twisted pair copper cables category 5 (100 MBit/s) |
Cable length | 100 m from switch to CX8110 |
Data transfer rate | 10/100 MBit/s |
Topology | star wiring |
Protocols | all non-real-time-capable protocols that are based on TCP or UDP and require no real-time extension |
Technical data | Description |
---|---|
Data transfer medium | 4 x 2 twisted pair copper cables category 5 (100 MBit/s) |
Cable length | 100 m from switch to CX8110 |
Data transfer rate | 100 Mbit/s |
max. input data length | 480 bytes (256 PDOs - variables) |
max. output data length | 480 bytes (256 PDOs - variables) |
Topology | star wiring, line topology |
Protocols (real-time) | EtherCAT |
Protocols (non-real-time) | - |