Technical data – Profinet
Technical data Ethernet |
CX8093 |
---|---|
Number of ports |
2 |
integrated switch |
2 x Ethernet 10/100 MBit/s, 1 x USB device (behind the front flap) |
Bus interface |
2 x RJ45 (switched) |
Transmission |
PROFINET, 100 Mbit/s, full duplex |
Autonegotiation |
yes |
Autocrossing |
yes |
Protocol |
|
PROFINET IO DEVICE |
yes |
PROFINET IO DEVICE (virtual device) | |
ADS Interface |
yes |
Services |
|
supported RTClass |
RTClass1 |
TCP/IP ADS |
yes |
Shared Device |
yes |
MRP |
yes |
SNMP |
yes |
LLDP |
yes |
ping |
yes |
arp |
yes |
LLDP |
yes |
Diagnosis/Status/Alarm |
|
RUN LED |
yes, green/red |
PN LED |
yes, green/red |
DIAG LED |
yes, green/red |
Connection display LINK TX/RX |
yes |
Alarms |
yes |
Diagnostic messages |
yes |