Product overview

The CX5200 product family includes two different Embedded PCs, which differ by their processor type and RAM. The CX52x0 Embedded PC is a full-fledged PC with the following basic configuration:

The Embedded PC features an internal 1-second UPS as persistent data memory. In the event of a power failure the 1-second UPS can store up to 1 MB of persistent data on the CFast card or MicroSD card. Microsoft Windows 10 IoT Enterprise 2019 LTSC or TwinCAT/BSD can be used as the operating system.

Extension modules

The basic CPU module can be extended if required and thus equipped with additional interfaces. To do this, a system module or fieldbus module from the CX2500-xxxx series can be plugged in via the multi-pin connection on the left-hand side of the device. In total, no more than one module can be plugged in.

Available extension modules for the CX52x0.

Module

Description

CX2500-0030

RS232 serial interface, 2 x D-sub plug, 9-pin

CX2500-0031

RS422/RS485 serial interface, 2 x D-sub socket, 9-pin

CX2500-0060

Ethernet module, 2 x Ethernet, 10/100/1000 Mbit/s

CX2500-0061

Power-over-Ethernet module (PoE), 1 x RJ45, 10/100/1000 Mbit/s

CX2500-0070

USB 3.0 module, 4 x USB 3.0, type A

CX2500-M310

PROFIBUS fieldbus master module, 1 x D-sub socket, 9-pin

CX2500-B310

PROFIBUS fieldbus slave module, 1 x D-sub socket, 9-pin

CX2500-M510

CANopen fieldbus master module, 1 x D-sub plug, 9-pin

CX2500-B510

CANopen fieldbus slave module, 1 x D-sub plug, 9-pin

Optional interface

The Embedded PC can be ordered ex factory with an optional interface. The optional interface cannot be retrofitted.

Available optional interfaces for the CX52x0.

CX52x0-xxxx

Optional interfaces

CX52x0-N010

DVI-D, additional DVI-D socket for clone and extended display mode.1)

CX52x0-N011

DisplayPort, additional DisplayPort for clone and extended display mode.1)

CX52x0-N020

Audio interface, 3 x 3.5 mm jack plug, Line-In, Mic-In, Line-Out

CX52x0-N030

RS232, D-sub connector, 9-pole.

CX52x0-N031

RS422/RS485, D-sub socket, 9-pole.

CX52x0-M112

2 x EtherCAT-Master, RJ45.

CX52x0-B110

EtherCAT slave, EtherCAT IN and OUT (2 x RJ45).

CX52x0-M310

PROFIBUS master, D-sub socket, 9-pole.

CX52x0-B310

PROFIBUS slave, D-sub socket, 9-pole.

CX52x0-M510

CANopen master, D-sub connector, 9-pole.

CX52x0-B510

CANopen slave, D-sub connector, 9-pole.

CX52x0-M930

PROFINET RT, controller, Ethernet (2 x RJ-45).

CX52x0-B930

PROFINET RT, device, Ethernet (2 x RJ-45 switch).

Power supply terminal

The power supply terminal for the Embedded PC is located on the right-hand side. Bus Terminals (K-bus) or EtherCAT Terminals (E-bus) can be attached on the right-hand side of the power supply terminal. The power supply terminal automatically recognizes the respective bus system (K-bus or E-bus).

Software

In combination with the TwinCAT automation software, the CX52x0 Embedded PC becomes a powerful IEC 61131-3 PLC with up to four user tasks.

Additionally, Motion Control tasks can also be executed. It may be possible to control several servo axes, depending on the required sampling time. In addition to simple point-to-point movements, it is possible to execute more complex multi-axis functions such as electronic gearing, cam plate and flying saw.

In addition to real-time execution of control tasks, the TwinCAT real-time kernel ensures that enough time remains for the user interface (HMI), to communicate with the real-time components via software interfaces such as ADS or OPC.