DVI-D connection

DVI-D connection 1:

DVI-D connection (X200)

The DVI-D interface transfers digital display data and is suitable for connecting a digital display. The maximum length of the DVI cable is determined by screen resolution and quality of the DVI cable. Without the use of special electronics, a DVI cable length of 5m should not be exceeded. Beckhoff offers various displays with integrated DVI extension electronics, enabling DVI cable length up to 50m.

DVI-D connection 2:

DVI-D interface

The DVI interface does not use VGA signals, so that the connection of CRT VGA monitors to the CX50x0 system using a DVI to VGA adapter is not possible.

DVI-D socket

DVI-D connection 3:

Pin

Assignment

Pin

Assignment

Pin

Assignment

1

TMDS Data 2-

9

TMDS Data 1-

17

TMDS Data 0-

2

TMDS Data 2+

10

TMDS Data 1+

18

TMDS Data 0+

3

TMDS Data 2/4 Shield

11

TMDS Data 1/3 Shield

19

TMDS Data 0/5 Shield

4

not connected

12

not connected

20

not connected

5

not connected

13

not connected

21

not connected

6

DDC Clock

14

+ 5V Power

22

TMDS Clock Shield

7

DDC Data

15

Ground ( +5V, Analog H/V Sync)

23

TMDS Clock +

8

Analog Vertical Sync

16

Hot Plug Detect

24

TMDA Clock -

Resolution at the monitor

Resolution in pixels

Distance of the interface from the monitor

1920 x 1200

5 m

1920 x 1080

5 m

1600 x 1200

5 m

1280 x 1024

5 m

1024 x 768

5 m

800 x 600

5 m

640 x 480

5 m

The Embedded PC also supports higher resolutions according to the DVI standard. A maximum resolution of 2560 x 1440 pixels can be set on the Embedded PC. Whether this resolution is achieved is dependent on the monitor, the cable quality and cable length.