LEDs Diagon the USB extension

LEDs diagnosis for CX2550-0179

The following table shows the states for the LEDs of the CX2550-0179 (USB 1.1):

Display

LED

Meaning

LEDs Diagon the USB extension 1:

PWR

Power supply The Power LED lights if the device is connected to a live power supply unit (green).

SPD

Speed
The LED lights green if an USB device with full speed ( 1,5 MBit/s) is connected.
The LED lights yellow if an USB device low low speed ( 12 MBit/s) is connected.
The LED doesn`t light if the no device is connected.

15 V

The LED lights (green) if 15 V is supplied to USB extension.

SUS

Suspend
The LED doesn´t light if the USB extension is operational.
The LED lights (red),if the USB extension is in suspend mode resp. no device connected.

 

LEDs diagnosis for CX2550-0279

The following table shows the states for the LEDs of the CX2550-0279 (USB 2.0):

 

Display

LED

Meaning

LEDs Diagon the USB extension 2:

PWR

Power supply The Power LED lights if the device is connected to a live power supply unit (green).

HST

Host
The LED lights green if an USB host device is detected.
The LED doesn`t light if the no device is connected.

ACT

Activity
The LED blinks (orange) if there is USB communication via the USB-E extension.
The LED doesn`t light if there is no communication.

LNK

Link
The LED doesn´t light if the USB extension is not operational.
The LED lights (green) if the USB extension is connected and running0.