DIP switch

The CANopen fieldbus modules CX2500-M510 and CX2500-B510 feature two 10-pin address selection switches. The address selection switches can be used to set the CANopen address.

The address selection switch has no purpose in the master.

DIP switch 1:

Settings:

Sample: If the switches are set to S510 = 2 and S511 = 1, the resulting address is = 12.

To ensure that the address set via the two address selection switches is used, the corresponding setting must be activated in TwinCAT (e.g. in TwinCAT 3 see: Setting the address with a DIP switch).