Technical data - PROFIBUS

Dimensions

Technical data - PROFIBUS 1:

CX2500-M310

Technical data

CX2500-M310

Fieldbus

PROFIBUS DP, DP-V1; DP-V2 (MC) in preparation

Data transfer rates

9,6k; 19,2k; 93,75k; 187,5k; 500k; 1,5M; 3M; 6M; 12 MBaud

Bus interface

1 x D-sub socket, 9-pin

Bus devices

max. 125 with repeater

max. process image

30,5 kByte in / 30,5 kByte out

Interface to the CPU

PCI Express

Max. power loss

2,8 W

Properties

PROFIBUS – different DP cycle times possible for each slave; error management for each device freely configurable

Dimensions (W x H x D)

24 mm x 99 mm x 54,5 mm

Weight

approx. 180 g

Operating/storage temperature

-25…+60 °C/-40…+85 °C

Relative humidity

95 %, no condensation

Vibration/shock resistance

conforms to EN 60068-2-6/EN 60068-2-27

EMC immunity/emission

conforms to EN 61000-6-2/EN 61000-6-4

Protection class

IP 20

 

CX2500-B310

Technical data

CX2500-B310

Fieldbus

PROFIBUS DP, DP-V1

Data transfer rates

9,6k; 19,2k; 93,75k; 187,5k; 500k; 1,5M; 3M; 6M; 12 MBaud

Bus interface

1 x D-sub socket, 9-pin

Extendable process image

Up to 15 virtual slaves in addition

max. process image

16 slaves x (240 bytes in / 240 bytes out)

Interface to the CPU

PCI-Express

Max. power loss

2,8 W

Dimensions (W x H x D)

24 mm x 99 mm x 54,5 mm

Weight

approx. 180 g

Operating/storage temperature

-25…+60 °C/-40…+85 °C

Relative humidity

95 %, no condensation

Vibration/shock resistance

conforms to EN 60068-2-6/EN 60068-2-27

EMC immunity/emission

conforms to EN 61000-6-2/EN 61000-6-4

Protection class

IP 20