Battery (X941)

Battery (X941) 1:

Confusion with the network connection

This interface is used for processing a serial protocol for communication between the power supply unit and the battery pack. Connect only the battery pack to this interface.

Connect the data line to the battery pack to this interface.

Cable type:

CAT5 patch cable, RJ45

Cable length:

max. 5 m

Battery (X941) 2:
Battery interface X941.

The upper LED (LINK) lights up when the battery pack and the power supply unit are connected. The lower LED lights up when the battery pack is being charged.