Configuration of the CX2100-0904 power supply unit

Configuration of the CX2100-0904 power supply unit 1:
Configuration of the CX2100-0904 power supply unit.
Legend for the configuration.

No.

Component

Description

1

Multi-pole connection

For connection to the basic CPU module on the right.

2

FSTN LCD display

Backlit display with 2 x 16 characters.

3

Enter key

Allows input and query of internal status values.

4

Selector switch

For navigation in menus.

5

Diagnostic LEDs, power supply terminal.

Diagnosis of the power supply for the Embedded PC and the terminal bus. Status of the E-bus and K-bus communication.

6

Spring-loaded terminals, +24 V and 0 V

Power supply for Embedded PC.

7

Terminal bus (K-bus or E-bus)

Interface for EtherCAT Terminals or Bus Terminals. Data exchange and supply.

8

Spring-loaded terminal, +24 V

Power supply for Bus Terminals via power contact.

9

Spring-loaded terminal, 0 V

Power supply for Bus Terminals via power contact.

10

Terminal release

Releases the power supply terminal and therefore the Embedded PC from the mounting rail.

11

Spring-loaded terminal, PE

Spring-loaded terminal for power contact PE.

12

Power contacts, +24 V, 0 V, PE

Power contacts for Bus Terminals.