Configuration of the CX2100-0014 power supply unit

Configuration of the CX2100-0014 power supply unit 1:
Configuration of the CX2100-0014 power supply unit.
Legend for the configuration.

No.

Component

Description

1

Multi-pole connection

For connection to the basic CPU module on the right.

2

Ventilation openings

Additional ventilation openings for passive cooling.

3

FSTN LCD display

Status display with 2 x 16 characters and backlight.

4

Enter key

Allows input and query of internal status values.

5

Selector switch

For navigation in menus.

6

Diagnostic LEDs, power supply terminal.

Diagnosis of the power supply for the embedded PC and the terminal bus. Status of the E-bus and K-bus communication.

7

Spring-loaded terminals, +24 V and 0 V

Power supply for embedded PC.

8

Terminal bus (K-bus or E-bus)

Interface for EtherCAT Terminals or bus terminals. Data exchange and supply.

9

Spring-loaded terminal, +24 V

Power supply for bus terminals via power contact.

10

Spring-loaded terminal, 0 V

Power supply for bus terminals via power contact.

11

Terminal release

Releases the power supply terminal and therefore the embedded PC from the mounting rail.

12

Spring-loaded terminal, PE

Spring-loaded terminal for power contact PE.

13

Power contacts, +24 V, 0 V, PE

Power contacts for bus terminals.