Product overview
The CX2100-0004 power supply unit supplies power to CX2000 series Embedded PCs. The power supply unit is suitable for all Embedded PCs of the CX2000 series. Additional components such as system, expansion and fieldbus modules are also provided.
Display
The power supply unit CX2100-0004 has an FSTN LCD display with 2 x 16 characters, a selector switch and an Enter key. This allows internal status values as well as custom display parameters or menus, with and without input options, to be queried. The power supply units are controlled via TwinCAT.
Power supply terminal
On the right side of the power supply unit is the power supply terminal with connections for the power supply. Bus Terminals (K-bus) or EtherCAT Terminals (E-bus) can be attached on the right-hand side of the power supply terminal. The power supply terminal automatically recognizes the respective bus system (K-bus or E-bus).
Further power supply units
A total of four different power supply units are available for the Embedded PCs of the CX2000 series:
- CX2100-0004: E-bus/K-bus power supply unit with automatic switchover.
- CX2100-0014: E-bus/K-bus power supply unit with automatic switchover and passive ventilation.
- CX2100-0904: E-bus/K-bus power supply unit with automatic switchover and integrated capacitive UPS.
- CX2100-0914: E-bus/K-bus power supply unit with automatic switchover and integrated electronic charging unit for external battery packs in order to maintain UPS functionality.
Whether a power supply unit can be used together with a specific Embedded PC of the CX2000 series depends on the embedded PC used, the installation position and whether the embedded PC has active cooling.
Embedded PC | CX2100-0004 | CX2100-0014 | CX2100-0904 | CX2100-0914 |
---|---|---|---|---|
CX2020 | X | X | X | X |
CX2030 | X | X | X | X |
CX2040 | - | X | - | X |
CX2020 (with fan) | - | X | - | X |
CX2030 (with fan) | - | X | - | X |
CX2042 | - | X | - | X |
CX2062 | - | X | - | - |
CX2072 | - | X | - | - |
CX2033 | X* | X | X* | X |
CX2043 | - | X | - | X |
CX2033 (with fan) |
| X |
| X |
* Can be used if the total load does not exceed 45 W, e.g. due to USB devices or CX25xx modules.