Transport and storage
Transport
Notice | |
Short circuit due to moisture Moisture can form during transport in cold weather or in the event of large temperature fluctuations.
|
Despite the robust design of the unit, the components are sensitive to strong vibrations and impacts. During transport, protect the power supply unit against:
- high mechanical stress and
- use the original packaging for shipping.
Technical data | CX2100-0004 |
---|---|
Dimensions (W x H x D) | 40 mm x 100 mm x 91 mm |
Weight | 375 g |
Storage
- Store the power supply unit in a dry environment at an ambient temperature between -40° C ... +85° C.
- Store the power supply unit in its original packaging.